Alloy Steel N Die, AN26-20 Amber, AN22-18 Red, AN16-14 Blue
Image of N14HET25V1 Alloy Steel N Die, AN26-20 Amber, AN22-18 Red, AN16-14 Blue

Alloy Steel N Die, AN26-20 Amber, AN22-18 Red, AN16-14 Blue

Brand: Burndy

Catalog ID: N14HET25V1

Alloy Steel N Die, AN26-14, Amber, Red, Blue.

  • Durable Steel Alloy Material
  • N Style
  • Crimps AN26-20 Amber, AN22-18 Red, AN16-14 Blue

General

Application

Crimping

Application - For Use On

Use with M8ND Crimper

Catalog Number

N14HET25V1

Color Code

Yellow; Red; Blue

Die Type

N Die

Type

Die

UPC

781810029596

UPC 14 Digit GTIN

00781810029596

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Die only