Aluminum Service Poles, 10'2", 1) IG 1) Duplex, Gray
Image of HBLPP10IGA Aluminum Service Poles, 10'2", 1) IG 1) Duplex, Gray

Aluminum Service Poles, 10'2", 1) IG 1) Duplex, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPP10IGA

Aluminum Service Poles, 10'2", 1) IG 1) Duplex, Gray

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

General

Catalog Number

HBLPP10IGA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Knockouts

2

Number of Receptacles

2

Performance

Mechanical - Conductors - #12 AWG stranded copper

Series

Three Service Pole

Specifications

  • Finish - Gray, ivory or clear anodized aluminum
  • Height - 10' 2" (3.10m)
  • Material - Extruded aluminum
  • Thickness - .05" thick (1.27mm)

Type

with Isolated Ground

UPC

783585318295

Dimensions

Height

122 in

Electrical Ratings

Circuits

2

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Operational

Performance

Mechanical - Conductors - #12 AWG stranded copper

Configuration

Knockouts

2

Number of Receptacles

2