Image of PPTRIM1 Aluminum Service Poles, Trim Kit
Image of PPTRIM1 Aluminum Service Poles, Trim Kit
Image of PPTRIM1 Aluminum Service Poles, Trim Kit

Aluminum Service Poles, Trim Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PPTRIM1

Aluminum Service Poles, Trim Kit

  • For use with HBLPP Service Poles
  • Provides extra trim if ceiling tile is damaged

Standard Product

General

Accessory Type

Trim Kit

Catalog Number

PPTRIM1

Construction

Fabricated

Item Type

Pre-Wired Service Pole Accessories

Series

Accessories

UPC

783585075518

Dimensions

Weight

0.28 lb

Width

3.7 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

10

Pallet Quantity

3500