HUBBELL MEXICO
AMS350, AL Set Screw Splice, 350 kcmil-6 AWG, Al/Cu Rated
Image of AMS350 AMS350, AL Set Screw Splice, 350 kcmil-6 AWG, Al/Cu Rated
Image of AMS350 AMS350, AL Set Screw Splice, 350 kcmil-6 AWG, Al/Cu Rated

AMS350, AL Set Screw Splice, 350 kcmil-6 AWG, Al/Cu Rated

Brand: Burndy

Catalog ID: AMS350

Mechanical Splice for #6 AWG-350 kcmil, Dual Rated, 4 Screws. Solid center barrier prevents contact of dissimilar metals.

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS350

Connector Type

In-Line

Die Size

  • Kearney 11/8-2
  • Burndy 316
  • Burndy 317
  • Burndy 655

Hex Size

5/16

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Splice Reducer

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241042

UPC 14 Digit GTIN

00781810241042

Dimensions

Depth

0.56 in

Die Size

  • Kearney 11/8-2
  • Burndy 316
  • Burndy 317
  • Burndy 655

Dimension - H1 Height inch

1.09 in

Dimension - Height fraction

1-3/32

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

110 mm

Dimension - Length Overall inch

4.34 in

Dimension - Width fraction

1 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Dimensions

4.34 in x 1 in x 1.3 in

Height

1.3 in

Hex Size

5/16

Length

4.34 in

Package Height

2.3 in

Package Length

10.1 in

Package Weight

4.04 lb

Package Width

5.6 in

Width

1 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - ACSR Cmpt Size

400 kcmil

Conductor - ACSR Str Size

336 kcmil-350 kcmil

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

6 AWG-350 kcmil

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 AWG-350 kcmil

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Tap Range

6 AWG-350 kcmil

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

6 AWG-4/0 AWG

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-4/0 AWG

Conductor - Copper Str Compact Size

400 kcmil

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Run Range

6 AWG-350 kcmil

Conductor - Copper Str Size

336 kcmil-350 kcmil

Conductor - Copper Str Size Range

6 AWG-350 kcmil

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

6 AWG-350 kcmil

Conductor Size

6 AWG-350 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

ANSI C119.4

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

In-Line

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

70

Pallet Quantity

2240