

Brand: Killark
Catalog ID: AN-5
Tapered threads (NPT).
Application
To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings
Catalog Number
AN-5
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
AN Series
Type
Rigid Conduit Nipple
UPC
783936012452
Dimensions
2.06 in x 1.796 in x 1.796 in
Gross Weight with Packaging
0.21
Height
1.796 in
Hub Size
1-1/2"
Length
2.06 in
Width
1.796 in
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E311892
Carton Quantity
25