Brand: CHANCE Utility
Catalog ID: H18765
Catalog Number
H18765
EU RoHS Indicator
No
Material Type
Standard
Style
Probe
UPC
096359039358
Weight
0.3 lb
Weight Metric
0.1 kg
Carton Quantity
10
Standard Package
1