ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil
Image of ASA800U ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil

ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil

Brand: Burndy

Catalog ID: ASA800U

Terminal Stacking Adaptor, Dual Rated for Al/Cu. Use with 2 or 4-hole copper or aluminum terminals. Max Conductor 800 kcmil, 1.37" Insulation OD

  • For use on terminals made from copper or aluminum
  • May be used with standard NEMA two and four hole terminals
  • TO stack four hole NEMA terminations use two stacking adapters assembled side-by-side
  • Only three sizes necessary to accommodate terminals from 250 kcmil through 1000 kcmil

General

Application

For Aluminum And Copper Terminals

Catalog Number

ASA800U

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin

Sub Brand

HYSTACK

Temperature Rating

194° F

Trade Name

HYSTACK™

Type

Stacking Adapters

UPC

781810521021

UPC 14 Digit GTIN

00781810521021

Dimensions

Dimension - Bolt Size inch

3.50 in

Dimension - Height fraction

1-1/8 in

Dimension - Height inch

1.13 in

Dimension - Height mm

28.7 mm

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.78 in

Dimension - Pad Width inch

1.00 in

Dimensions

3 in x 1 in x 1.13 in

Height

1.13 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

1/0 AWG-800 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

1/0 -800 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Operational

Temperature Rating

194° F

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

10

Pallet Quantity

4640