Audio/Video Module, Blank, 1 Unit, White
Image of IMB1W Audio/Video Module, Blank, 1 Unit, White

Audio/Video Module, Blank, 1 Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IMB1W

Audio/Video Module, Blank, 1 Unit, White

  • Blank
  • 1 Unit
  • White

Blank Module 1 - 5-Pack

General

Application

Filler Module

Catalog Number

IMB1W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 1 Unit

Style

1 Unit

Type

Blank

UPC

662620826844

Dimensions

Display Size

1-Unit

Certifications And Compliance

EU RoHS Indicator

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

20

Pallet Quantity

6240