Image of T4001824 Auxiliary Arm w/ Expoxirod Crossarm

Auxiliary Arm w/ Expoxirod Crossarm

Brand: CHANCE Utility

Catalog ID: T4001824

3 PHASE LIFT-JIB MOUNTED-EPOXIROD ARM

  • GLOSSY, CLEAN AND DRYEpoxiglas®
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7 Insulators are used on each wireholder)

General

Catalog Number

T4001824

UPC

096359058694

Dimensions

Length

120 in

Length Metric

3048 mm

Weight

120 lb

Weight Metric

54.4 kg