Image of AYP350 AYP350, Compression Pin Adapter, 350 kcmil, AL9CU

AYP350, Compression Pin Adapter, 350 kcmil, AL9CU

Brand: Burndy

Catalog ID: AYP350

AYP350, Compression Pin Adapter, 350 kcmil, Aluminum Termination, Straight Pin, .57" Pin Dia., 1.34" Pin Length, Al/Cu Rated, Tin Plated

General

Application

Wire Termination

Catalog Number

AYP350

Color Code

Brown

Connector Type

INLINE PIN

Die Index

299

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

EPDM Rubber

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

2

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810737705

UPC 14 Digit GTIN

00781810737705

Dimensions

Dimension - A Outside Diameter inch

1.10 in

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.07 in

Dimension - B Outside Diameter inch

0.57 in

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - P inch

1.34 in

Dimension - Strip Length inch

1-1/8

Dimensions

2.75 in x 1.1 in x 1.1 in

Equivalent Pin Size

250 kcmil

Height

1.1 in

Length

2.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.1 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

350 KCMIL

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper DLO Size

313 KCMIL

Conductor - Copper DLO Size Range

313 kcmil

Conductor - Copper Flex I Size

-

Conductor - Copper Str Compact Size

350 KCMIL

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE/FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

INLINE PIN

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

2960