Image of AYP4 AYP4, Compression Pin Adapter, 4 AWG, AL9CU

AYP4, Compression Pin Adapter, 4 AWG, AL9CU

Brand: Burndy

Catalog ID: AYP4

AYP4, Compression Pin Adapter, 4 AWG, Aluminum Termination, Straight Pin, .23" Pin Dia., .68" Pin Length, AL/Cu Rated, Tin Plated

General

Application

Wire Termination

Catalog Number

AYP4

Color Code

Tan

Connector Type

INLINE PIN

Die Index

296

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

EPDM Rubber

Material

Aluminum

Physical Attribute - Number of Crimps Required

1

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810737521

UPC 14 Digit GTIN

00781810737521

Dimensions

Dimension - A Outside Diameter inch

0.60 in

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - B Outside Diameter inch

0.23 in

Dimension - L Length Overall mm

47 mm

Dimension - Length Overall inch

1.85 in

Dimension - P inch

0.68 in

Dimension - Strip Length inch

1-1/16

Dimensions

1.85 in x 0.6 in x 0.6 in

Equivalent Pin Size

4 AWG

Height

0.6 in

Length

1.85 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.6 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

4 AWG

Conductor - AL Str Size Range

4 AWG

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4 AWG

Conductor - Copper Str Compact Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

INLINE PIN

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Pallet Quantity

11600