Image of AYP750 AYP750, Compression Pin Adapter, 750 kcmil, AL9CU

AYP750, Compression Pin Adapter, 750 kcmil, AL9CU

Brand: Burndy

Catalog ID: AYP750

AYP750, Compression Pin Adapter, 750 kcmil, Aluminum Termination, Straight Pin, .81" Pin Dia., 1.76" Pin Length, Al/Cu Rated, Tin Plated

General

Application

Wire Termination

Catalog Number

AYP750

Color Code

Yellow

Connector Type

INLINE PIN

Die Index

936

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

EPDM Rubber

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

3

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810737781

UPC 14 Digit GTIN

00781810737781

Dimensions

Dimension - A Outside Diameter inch

1.46 in

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.59 in

Dimension - B Outside Diameter inch

0.81 in

Dimension - L Length Overall mm

96 mm

Dimension - Length Overall inch

3.79 in

Dimension - P inch

1.76 in

Dimension - Strip Length inch

1-3/4

Dimensions

4.16 in x 1.46 in x 1.46 in

Equivalent Pin Size

500 kcmil

Height

1.46 in

Length

4.16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.46 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

750 KCMIL

Conductor - AL Str Size Range

750 kcmil

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex I Size

-

Conductor - Copper Str Compact Size

750 KCMIL

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE/FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

INLINE PIN

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

6

Pallet Quantity

1776