Image of AYPO250 AYPO250, Compression Pin Adapter, 250 kcmil, AL9CU

AYPO250, Compression Pin Adapter, 250 kcmil, AL9CU

Brand: Burndy

Catalog ID: AYPO250

AYPO250, Compression Pin Adapter, 250 kcmil, Aluminum termination, Offset Pin, .47" Pin Dia., 1.22" Pin Length, AL/Cu Rated, Tin Plated

General

Application

Wire Termination

Catalog Number

AYPO250

Color Code

Brown

Connector Type

OFFSET PIN

Die Index

299

EU RoHS Indicator

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

Rubber

Material

Aluminum

Physical Attribute - Number of Crimps Required

2

Pin Type

Solid

Plated

Yes

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810738399

UPC 14 Digit GTIN

00781810738399

Dimensions

Dimension - A Outside Diameter inch

1.10 in

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.07 in

Dimension - B Outside Diameter inch

0.47 in

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

2.98 in

Dimension - P inch

1.22 in

Dimension - Strip Length inch

1-1/8 in

Dimensions

2.98 in x 1.1 in x 1.1 in

Equivalent Pin Size

3/0 AWG

Height

1.1 in

Length

2.98 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.1 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

250 KCMIL

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex I Size

250 KCMIL

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Compact Size

250 KCMIL

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

OFFSET PIN

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

2960