AYPO300, Compression Pin Adapter, 300 kcmil, .53" Pin Dia, 1.34" Pin Length, AL9CU
Image of AYPO300 AYPO300, Compression Pin Adapter, 300 kcmil, .53" Pin Dia, 1.34" Pin Length, AL9CU

AYPO300, Compression Pin Adapter, 300 kcmil, .53" Pin Dia, 1.34" Pin Length, AL9CU

Brand: Burndy

Catalog ID: AYPO300

Aluminum Compression Pin Adapter, 300 kcmil, 0.53" Plug Dia, 1.34" Plug Length, Al/Cu Rated, Tin Plated.

General

Application

Wire Termination

Catalog Number

AYPO300

Color Code

Brown

Connector Type

OFFSET PIN

Die Index

299

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

Rubber

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

2

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810738429

UPC 14 Digit GTIN

00781810738429

Dimensions

Dimension - A Outside Diameter inch

1.10 in

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.07 in

Dimension - B Outside Diameter inch

0.53 in

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.08 in

Dimension - P inch

1.34 in

Dimension - Strip Length inch

1-1/8 in

Dimensions

3.08 in x 1.1 in x 1.1 in

Equivalent Pin Size

4/0 AWG

Height

1.1 in

Length

3.08 in

Package Height

Package Length

Package Weight

Package Width

Width

1.1 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

300 KCMIL

Conductor - AL Str Size Range

300 kcmil

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper DLO Size Range

262 kcmil

Conductor - Copper Flex I Size

300 KCMIL

Conductor - Copper Flex I Size Range

250 kcmil

Conductor - Copper Str Compact Size

300 KCMIL

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE/FLEX

Wire Size

300 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

OFFSET PIN

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

2960