Image of AYPO400 AYPO400, Compression Pin Adapter, 400 kcmil, AL9CU

AYPO400, Compression Pin Adapter, 400 kcmil, AL9CU

Brand: Burndy

Catalog ID: AYPO400

AYPO400, Compression Pin Adapter, 400 kcmil, Aluminum Termination, Offset Pin, .63" Pin Dia., 1.6" Pin Length, Al/Cu Rated, Tin Plated

General

Application

Wire Termination

Catalog Number

AYPO400

Color Code

Pink

Connector Type

OFFSET PIN

Die Index

300

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

Rubber

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

4

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810738467

UPC 14 Digit GTIN

00781810738467

Dimensions

Dimension - A Outside Diameter inch

1.31 in

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.07 in

Dimension - B Outside Diameter inch

0.63 in

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.43 in

Dimension - P inch

1.60 in

Dimension - Strip Length inch

1-1/8 in

Dimensions

3.43 in x 1.31 in x 1.31 in

Equivalent Pin Size

300 kcmil

Height

1.31 in

Length

3.43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.31 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

400 KCMIL

Conductor - AL Str Size Range

400 kcmil

Conductor - Copper DLO Size

-

Conductor - Copper Flex I Size

400 KCMIL

Conductor - Copper Str Compact Size

400 KCMIL

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Wire Size

400 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

OFFSET PIN

Physical Attribute - Number of Crimps Required

4

Logistics

Carton Quantity

10

Pallet Quantity

2400