Image of AYPO600 AYPO600, Compression Pin Adapter, 600 kcmil, AL9CU

AYPO600, Compression Pin Adapter, 600 kcmil, AL9CU

Brand: Burndy

Catalog ID: AYPO600

AYPO600, Compression Pin Adapter, 600 kcmil, Aluminum Termination, Offset Pin, .73" Pin Dia., 1.64" Pin Length, Al/Cu Rated, Tin Plated

General

Application

Wire Termination

Catalog Number

AYPO600

Color Code

Yellow

Connector Type

OFFSET PIN

Die Index

936

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

Rubber

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810738504

UPC 14 Digit GTIN

00781810738504

Dimensions

Dimension - A Outside Diameter inch

1.46 in

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.59 in

Dimension - B Outside Diameter inch

0.73 in

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.02 in

Dimension - P inch

1.64 in

Dimension - Strip Length inch

1-3/4 in

Dimensions

4.02 in x 1.46 in x 1.46 in

Equivalent Pin Size

400 kcmil

Height

1.46 in

Length

4.02 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.46 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

600 KCMIL

Conductor - AL Str Size Range

600 kcmil

Conductor - Copper DLO Size

444 KCMIL

Conductor - Copper DLO Size Range

444 kcmil

Conductor - Copper Flex I Size

-

Conductor - Copper Str Compact Size

600 KCMIL

Conductor - Copper Str Size

600 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE/FLEX

Wire Size

600 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

OFFSET PIN

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

6

Pallet Quantity

1440