B106, Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square
Image of B106 B106, Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square
Image of B106 B106, Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square

B106, Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square

Brand: Burndy

Catalog ID: B106

Handle Clamp, Nominal Size: 3 1/8"X 3-1/8" Square.

Fit 95 percent of all standard BURNDYWeld

General

Application

For all molds having a price key 4, 7, 17, 22 or 24

Catalog Number

B106

Product Family

Grounding and Bonding Connectors>Exothermic Connectors>Miscellaneous/Accessories

Product Type

Accessories

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810402597

UPC 14 Digit GTIN

00781810402597

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

192