BCC2
BCC2

B232, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run & Tap)

Brand: Burndy

Catalog ID: B232

Mold, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run & Tap), 90 Weld Metal.

Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Horizontal Cable Tap To A Horizontal Run Cable

Catalog Number

B232

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810378397

UPC 14 Digit GTIN

00781810378397

Conductor Related

Conductor - Copper Str Run

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings