
Brand: Burndy
Catalog ID: B243
Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard
Application
For Joining Horizontal Cable Tap To A Horizontal Run Cable
Catalog Number
B243
Sub Brand
BURNDYWELD
UPC
781810378649
UPC 14 Digit GTIN
00781810378649
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor - Copper Str Tap Range
2/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
480