Image of B2D12 B2D12 Cu 12" Long, 2 Braids, 2 Holes, 2 Ferrules
Image of B2D12 B2D12 Cu 12" Long, 2 Braids, 2 Holes, 2 Ferrules

B2D12 Cu 12" Long, 2 Braids, 2 Holes, 2 Ferrules

Brand: Burndy

Catalog ID: B2D12

Copper Braid, 12" Long, 2 Braids, 2 Holes 2 Ferrules, 7/16" Stud, 1-1/4" Stud Hole Spacing, 380 amps Indoor, 455 amps Outdoor.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

Flexible copper braid jumpers designed to take up linear expansion and contraction, compensate for misalignment and absorb vibratory movement of electrical equipment and devices

Catalog Number

B2D12

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

Sub Brand

BRAID

Type

B, Flexible

UPC

781810807002

UPC 14 Digit GTIN

00781810807002

Dimensions

Dimension - D inch

2.5

Dimension - Hole Size inch

0.44

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.62

Dimension - Pad Width inch

0.94

Length

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

380

Rating - Outdoor Amperage

455

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

20

Pallet Quantity

720