
Brand: Burndy
Catalog ID: B2E12
Catalog Number
B2E12
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810807095
UPC 14 Digit GTIN
00781810807095
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.62 in
Length
12 in
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
20
Pallet Quantity
1