BCC4
BCC4

B445, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run), 2/0 AWG (Tap)

Brand: Burndy

Catalog ID: B445

Mold, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run), 2/0 AWG (Tap), 150 Weld Metal

Product details

General

Catalog Number

B445

Trade Name

BURNDYWeld®

UPC

781810381267

UPC 14 Digit GTIN

00781810381267

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings