
Brand: Burndy
Catalog ID: B4F15N
Catalog Number
B4F15N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Yes
UPC
781810250945
UPC 14 Digit GTIN
00781810250945
Dimension - L Length Overall mm
381 mm
Dimension - Length Overall inch
15.00 in
Length
15 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1