BCR1
BCR1

B505, Horizontal Cable Terminal to Ground Rod

Brand: Burndy

Catalog ID: B505

Horizontal Cable Terminal to Ground Rod Mold.

Product details

General

Catalog Number

B505

Trade Name

BURNDYWeld®

UPC

781810383896

UPC 14 Digit GTIN

00781810383896

Conductor Related

Conductor - Copper Str Tap

1/0

Conductor - Rod Size

5/8 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings