Image of B561 B561, Horizontal Cable to Ground Rod

B561, Horizontal Cable to Ground Rod

Brand: Burndy

Catalog ID: B561

Horizontal Cable to Ground Rod Mold

Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 3/4 IN, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Cartridge Type: Standard

General

Application

For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod

Catalog Number

B561

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810385784

UPC 14 Digit GTIN

00781810385784

Conductor Related

Conductor - Copper Str Tap

4/0 AWG

Conductor - Rod Size

3/4 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480