
Brand: Killark
Catalog ID: B7MSN2PS0C
Compact size enclosures provide application flexibility with cost savings over industry standard sizes. NEMA 4, 4X rated - providing protection from hose directed water and corrosion. Pre-drilled to facilitate easy field installation of starters. Large do
Action
SP (per circuit)
Actuator
Double Pushbutton
Application
The PRISM B7MSN Series of non-reversing, manual line voltage starters and enclosures are suitable for use in applications requiring manual across-the-line starting and stopping of small single and polyphase AC motors, and where overload protection is need
Catalog Number
B7MSN2PS0C
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
5
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
B7MSN Series
Size
0
Type
Aluminum Compact Push Button Style Enclosure With Starter
UPC
783936009810
Gross Weight with Packaging
25.4
Size
0
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Voltage Rating
600 V
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
Action
SP (per circuit)
Actuator
Double Pushbutton
Horsepower - Maximum
5