
Brand: Burndy
Catalog ID: BD24
Application
Flexible copper braid jumpers designed to take up linear expansion and contraction
Catalog Number
BD24
Connector Type
Braid
EU RoHS Indicator
Yes
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
Sub Brand
BRAID JUMPER
Type
B, Flexible
UPC
781810806999
UPC 14 Digit GTIN
00781810806999
Dimension - D inch
2.50 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
0.94 in
Dimensions
24 in x 0.94 in x 0.13 in
Height
0.13 in
Length
24 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.94 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
1500