
Brand: Burndy
Catalog ID: BF18N
Catalog Number
BF18N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810005255
UPC 14 Digit GTIN
00781810005255
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.19 in
Length
18 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
360
Rating - Outdoor Amperage
430
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
5
Pallet Quantity
1