

Brand: Burndy
Catalog ID: BG18
Application
Flexible copper braid jumpers designed to take up linear expansion and contraction
Catalog Number
BG18
Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
Sub Brand
BRAID
Type
B, Flexible
UPC
781810005156
UPC 14 Digit GTIN
00781810005156
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.50 in
Length
18 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
415 A
Rating - Outdoor Amperage
495 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
12
Pallet Quantity
780