
Brand: Burndy
Catalog ID: BIBS3503
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBS3503
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
5/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
3
Physical Attribute - Number of Screws
10
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
781810131770
UPC 14 Digit GTIN
00781810131770
Dimension - Height inch
2.50 in
Dimension - Height mm
64 mm
Dimension - L Length Overall mm
80 mm
Dimension - Length Overall inch
3.13 in
Dimension - Width inch
2.32 in
Dimension - Width mm
59 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10 - 350 Str
Conductor - Copper Str Size Range
10 - 350 Str
Conductor Size
10 AWG-350 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
3
Physical Attribute - Number of Screws
10
Carton Quantity
54
Pallet Quantity
1728