

Brand: Burndy
Catalog ID: BIT600
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIT600
Connector Type
Multi Tap
Hex Key
3/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Run/Tap
Sub Brand
UNITAP
Temperature Rating
90°C
Trade Name
UNITAPā¢
Type
BIT
UPC
781810225257
UPC 14 Digit GTIN
00781810225257
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - L Length Overall mm
69 mm
Dimension - Length Overall inch
2.72 in
Dimension - Width fraction
2-19/50 in
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
4 AWG-600 kcmil
Conductor - Copper Str Size Range
4 AWG-600 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
90°C
Connector Type
Multi Tap
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
50
Pallet Quantity
1400