


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 20302002
Standard Product
Catalog Number
20302002
Construction
Woven
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Bus Drop Series
Specifications
Spring Assembly - Galvanized Steel
Style
80 lb.
Type
Safety Spring
UPC
783585326276
Weight
0.3 lb
Industry Standard(s)
UL Listed
Carton Quantity
10
Pallet Quantity
750