Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush, Surge Protection
Image of MCCPSS19 Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush, Surge Protection
Image of MCCPSS19 Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush, Surge Protection
Discontinued

Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush, Surge Protection

Brand: Hubbell Premise Wiring

Catalog ID: MCCPSS19

Cabinet Power Strip Surge Protection, 19" Rack Mount , 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

  • 10 Rear Outlets
  • NEMA 5-15R Plug
  • 15A/120V
  • Flush

10 Rear Outlets

General

Application

15A-120V

Catalog Number

MCCPSS19

Color

Black

Construction Material - Main

Steel

EU RoHS Indicator

Item Type

15A 125V

Material

Steel, Cold Rolled

Receptacle Type

NEMA 5-15R

Sub Brand

Power Distribution

Type

Rack Mount

UPC

662620787626

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Amperage Description

15 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL

Operational

Sensing Range

19 IN

Logistics

Carton Quantity

1

Pallet Quantity

96