Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black
Image of HSQ2436 Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black
Image of HSQ2436 Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black
Image of HSQ2436 Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black
Image of HSQ2436 Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black
+2
Image of HSQ2436 Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black

Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ2436

Cabinet Components, QUADCAB 24" H x 36" D, Window Door, Black

  • QUADCAB 24" H x 36" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ2436

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853383

Dimensions

Cubic Capacity

20908.8 cu.in

Depth

36 in

Height

24 in

Thickness

0.0781

Weight

150 lb

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern