Cabinet Components, QUADCAB 48" H x 36" D, Window Door, Black
Image of HSQ4836 Cabinet Components, QUADCAB 48" H x 36" D, Window Door, Black
Image of HSQ4836 Cabinet Components, QUADCAB 48" H x 36" D, Window Door, Black
Image of HSQ4836 Cabinet Components, QUADCAB 48" H x 36" D, Window Door, Black

Cabinet Components, QUADCAB 48" H x 36" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ4836

Cabinet Components, QUADCAB 48" H x 36" D, Window Door, Black

  • QUADCAB 48" H x 36" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ4836

EU RoHS Indicator

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853420

Dimensions

Cubic Capacity

46137.6 cu.in

Depth

36 in

Height

48 in

Thickness

0.0781

Width

26.7 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern