CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3307
Image of HSQ4826 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3307
Image of HSQ4826 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3307
Image of HSQ4826 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3307

CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3307

Brand: Hubbell Premise Wiring

Catalog ID: HSQ4826

Cabinet Components, QUADCAB 48" H x 26" D, Window Door, Black

  • QUADCAB 48" H x 26" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ4826

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853307

Dimensions

Cubic Capacity

39561.6 cu.in

Depth

26 in

Height

48 in

Thickness

0.0781

Weight

172.5 lb

Width

31.7 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern