CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3406
Image of HSQ3636 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3406
Image of HSQ3636 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3406
Image of HSQ3636 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3406
Image of HSQ3636 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3406
+2
Image of HSQ3636 CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3406

CABINET QUADCAB, WALL MOUNT, CABINET WINDOW, Black, 3406

Brand: Hubbell Premise Wiring

Catalog ID: HSQ3636

Cabinet Components, QUADCAB 36" H x 36" D, Window Door, Black

  • QUADCAB 36" H x 36" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ3636

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853406

Dimensions

Cubic Capacity

34603.2 cu.in

Depth

36 in

Height

36 in

Thickness

0.0781

Weight

185 lb

Width

26.7 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern