Category 6A Plug with Cobra-Lock™ Series Termination
Image of SP6A Category 6A Plug with Cobra-Lock™ Series Termination

Category 6A Plug with Cobra-Lock™ Series Termination

Brand: Hubbell Premise Wiring

Catalog ID: SP6A

NEXTSPEED® Category 6A Plug with Cobra-Lock Termination

  • Rugged die-cast housing supports shielded and non-shielded applications
  • Category 6A channel compliant
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Cord compression nut provides uniform pressure and superior strain relief

Cobra-Lock™ Termination

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

SP6A

Color

Silver

Performance

TIA Channel Compliant

Series

Cobra-Lock™ Series

Size

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Style

RJ-45 Plug

Type

Modular Plug

UPC

662620612898

Dimensions

Dimensions

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Size

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A Channel
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Operational

Performance

TIA Channel Compliant

Logistics

Carton Quantity

24

Number of Pieces in Package

1

Pallet Quantity

10296