Circular Non-Butting Twin Stainless Steel P Die, White, Index 27
Image of P44RT Circular Non-Butting Twin Stainless Steel P Die, White, Index 27
Image of P44RT Circular Non-Butting Twin Stainless Steel P Die, White, Index 27

Circular Non-Butting Twin Stainless Steel P Die, White, Index 27

Brand: Burndy

Catalog ID: P44RT

Non-Butting P Die, White, Index 27.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: White
  • Die Index 27

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P44RT

Color Code

Gold

Crimp Force Capacity

15 ton

Die Index

27

Die Type

P Die

Product Type

15-Ton

Type

Dies

UPC

781810009147

UPC 14 Digit GTIN

00781810009147

Dimensions

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.64 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only