
Brand: Burndy
Catalog ID: CL501
Application
For Direct Burial Applications In Concrete Or Earth, For Fast Lay-In Of The Conductor Without The Need For Cutting Or Breaking
Catalog Number
CL501
EU RoHS Indicator
Yes
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
QIKLUG™
Type
Open-Faced
UPC
781810276150
UPC 14 Digit GTIN
00781810276150
Dimension - D inch
0.47 in
Dimension - Height inch
0.85 in
Dimension - Height mm
21.6 mm
Dimension - Hole Size inch
0.22 in
Dimension - Hole Size mm
6 mm
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.13 in
Dimension - N inch
0.19 in
Dimension - Stud Size inch
17/64
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Package Height
3 in
Package Length
5.5 in
Package Weight
4.59 lb
Package Width
3.8 in
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
14 AWG-4 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
14 AWG-4 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
800
Pallet Quantity
25600