
Brand: Burndy
Catalog ID: CL501TN
Application
For Direct Burial Applications In Concrete Or Earth, For Fast Lay-In Of The Conductor Without The Need For Cutting Or Breaking, For Solar Panel Grounding
Catalog Number
CL501TN
EU RoHS Indicator
Yes
Material
Copper
Material - Hardware
Stainless Steel
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
QIKLUG
Trade Name
QIKLUG
Type
Open-Faced
UPC
781810352342
UPC 14 Digit GTIN
00781810352342
Dimension - D inch
0.47 in
Dimension - Height inch
0.85 in
Dimension - Height mm
21.6 mm
Dimension - Hole Size inch
0.22 in
Dimension - Hole Size mm
6 mm
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.13 in
Dimension - N inch
0.19 in
Dimension - Stud Size inch
17/64
Dimension - Thread Size
-
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
14 AWG-4 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
14 AWG-4 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
N
Certification - ETL
No
Certification - UL Listed Direct Burial
Y
Certification - UL Recognized
N
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Pallet Quantity
2700