Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Nylon Coated, Yellow
Image of HBL50SDN Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Nylon Coated, Yellow

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Nylon Coated, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50SDN

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Nylon Coated, Yellow

  • Compact design minimizes required installation space
  • Available with steel or nylon coated steel cable
  • Large grounding jaw clamp for low resistant ground termination

Nylon Coated Discharge Lead

General

Application

Equipment Grounding

Cable Length

50 Ft

Cable Type

Single 3/32" Steel Nylon Coated

Catalog Number

HBL50SDN

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

Item Type

Single Lead Static Discharge Reel

Series

Static Discharge Reel

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Cable Type - Single ³/32" Steel Nylon Coated
  • Weight Lbs. (kg) - 13 (5.9)

Style

Nylone Coated Steel Cable

Type

Single 3/32 in. Cable

UPC

783585358741

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Reel Frame Dimension

Steel

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Cable Specification

3/32" Steel

Cable Type

Single 3/32" Steel Nylon Coated

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1

Pallet Quantity

150