Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow
Image of HBL50SD Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow
Image of HBL50SD Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow
Image of HBL50SD Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50SD

Cord and Cable Reels, Static Discharge Reel, 50', Single Lead, Yellow

  • Compact design minimizes required installation space
  • Available with steel or nylon coated steel cable
  • Large grounding jaw clamp for low resistant ground termination

Standard Product

General

Application

Equipment Grounding

Cable Length

50 Ft

Cable Type

Single 3/32" Steel

Catalog Number

HBL50SD

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

Item Type

Single Lead Static Discharge Reel

Series

Static Discharge Reel

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Cable Type - Single ³/32" Steel
  • Weight Lbs. (kg) - 12 (5.4)

Style

Steel Cable

Type

Single 3/4 in. Cable

UPC

783585209005

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Reel Frame Dimension

Steel

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Cable Specification

3/32" Steel

Cable Type

Single 3/32" Steel

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1