Cord Connectors, Straight Male, .38-.44", 3/8", Aluminum
Image of SHC1012 Cord Connectors, Straight Male, .38-.44", 3/8", Aluminum
Image of SHC1012 Cord Connectors, Straight Male, .38-.44", 3/8", Aluminum
Image of SHC1012 Cord Connectors, Straight Male, .38-.44", 3/8", Aluminum

Cord Connectors, Straight Male, .38-.44", 3/8", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SHC1012

Kellems Wire Management, Cord Connectors, Straight Male, .38-.44", 3/8", Aluminum

Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.

  • Aluminum cord connector provides durable performance
  • Knurled finish makes them easy to handle and maintain UL listing by hand tightening
  • Lightweight design

Standard Product

General

Application

Straight Male- Form 1

Catalog Number

SHC1012

Color

Metallic

Color Code

Blue

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Item Type

Cord Connectors

Material

Machined Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Product Family

Standard Duty Series

Specifications

  • Cord Diameter Range Inches (mm) - .38"-.44" (9.5-11.0)
  • Form Size - F1
  • Material - Aluminum
  • NPT Hub Size - 3/8 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Male

UPC

783585200125

Dimensions

Display Size

3/8" NPT

Hub Size

3/8"

Weight

0.05 lb

Conductor Related

Conductor Range

0.38- 0.44 in (9.5-11.0 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

50

Pallet Quantity

22000