

Brand: Burndy
Catalog ID: MD68
Proper Crimps Are Assured With Butting Steel Jaws, No Additional Dies Required For O And D3 Size Tap Connectors, Easy Visual Field Check For Proper Tool Adjustment With Orange Alignment Guide Lines, Over 90,000 Crimps Provided With Teflon Impregnated Steel Backed Bronze Bushings, Full Crimp Force Assured With Over Center Cam Action, The D3 Groove Accommodates The Complete Line Of Type W Die Inserts
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors
Catalog Number
MD68
Crimp Force Capacity
4.5 ton
Die Type
W Die and X Die
EU RoHS Indicator
Product Type
4.5-Ton
Series
HYTOOL™ Series
Tool Type
Hand Operated Crimper
Trade Name
HYTOOL™
UPC
781810446553
UPC 14 Digit GTIN
00781810446553
Dimensions
25.38 in x 7.04 in x 2 in
Height
2 in
Length
25.38 in
Weight
6 lb
Width
7.04 in
Crimping Ranges
Copper: 10 sol. - 500 Kcmil; Copper Flex: #8 to 350 kcmil
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
4.5 ton
Package Contents
Tool only