Image of 33078601 CSD Oil-Filled 125kV BIL, 200A Switch, 17"
Image of 33078601 CSD Oil-Filled 125kV BIL, 200A Switch, 17"

CSD Oil-Filled 125kV BIL, 200A Switch, 17"

Brand: Trinetics

Catalog ID: 33078601

15kV,125kV BIL, 200A oil switch, with 17" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

TrineticsĀ® oil-type switches offer a time-proven and industry-tested product design that provides a cost-efficient solution tocapacitor bank switching.

  • Single phase, motor-operated capacitor switches for 15kV and 25kV as well as 35kV grounded wye distribution applications
  • ANSI C37
  • 66 compliance

General

Catalog Number

33078601

Interruption Type

Oil

Operating Mechanism

Motor

Product Type

CSD Oil-Filled

Switch Type

Oil

Type

CSD

UPC

096359572053

Dimensions

Dimensions

13.000 in x 15.500 in x 27.500 in

Height

27.5 in

Length

13 in

Width

15.5 in

Electrical Ratings

Creep and Leakage Distance

17"

Current Rating

200 A

Operating Voltage

120 VAC

Phase

Single Phase

Configuration

Operating Mechanism

Motor