CT1751100Q0, Tie, 11" Max Bundle, 175 Lb Tensile, UV Black
Image of CT1751100Q0 CT1751100Q0, Tie, 11" Max Bundle, 175 Lb Tensile, UV Black

CT1751100Q0, Tie, 11" Max Bundle, 175 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT1751100Q0

UV Black Nylon 6/6 Cable Tie, 11" Max. Bundle Dia, 175 Lbs, 36" Long, 0.35" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT1751100Q0

Color

UV Black

EU RoHS Indicator

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Heavy

UPC

781810334133

UPC 14 Digit GTIN

00781810334133

Dimensions

Dimension - Bundle Diameter Max inch

11

Dimension - L Length Overall mm

927 mm

Dimension - Length Overall inch

36.50 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Length

36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.35 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

EU RoHS Indicator

Military Spec Number

MS3367-13-0

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Logistics

Carton Quantity

500