CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural
Image of CT175600Q CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural
Image of CT175600Q CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural

CT175600Q, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT175600Q

Natural Nylon 6/6 Cable Tie, 6" Max. Bundle Dia, 175 Lbs, 21" Long, 0.35" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT175600Q

Color

Natural

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

Heavy

UPC

781810333631

UPC 14 Digit GTIN

00781810333631

Dimensions

Dimension - Bundle Diameter Max inch

7

Dimension - L Length Overall mm

622 mm

Dimension - Length Overall inch

24.51 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Length

21 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.35 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-10-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Logistics

Carton Quantity

500