CT18200C, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural
Image of CT18200C CT18200C, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural

CT18200C, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT18200C

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 8.18"L, 0.09"W, 2.10" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18200C

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331569

UPC 14 Digit GTIN

00781810331569

Dimensions

Dimension - Bundle Diameter Max inch

2.10 in

Dimension - L Length Overall mm

208 mm

Dimension - Length Overall inch

8.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

8.18 in

Package Height

0.85 in

Package Length

12.4 in

Package Weight

0.14 lb

Package Width

6 in

Width

0.09 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Packaging Type

Bag

Pallet Quantity

99999