CT40300C0, Cable Tie, 3" Max Bundle, 40 Lb Tensile, UV Black
Image of CT40300C0 CT40300C0, Cable Tie, 3" Max Bundle, 40 Lb Tensile, UV Black

CT40300C0, Cable Tie, 3" Max Bundle, 40 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT40300C0

UV Black Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 40 Lbs, 11.50" Long, 0.15" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT40300C0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Intermediate

Trade Name

UNIRAP™

Type

Intermediate

UPC

781810332405

UPC 14 Digit GTIN

00781810332405

Dimensions

Dimension - Bundle Diameter Max inch

3.37 in

Dimension - L Length Overall mm

278 mm

Dimension - Length Overall inch

10.96 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

11.5 in

Package Height

0.75 in

Package Length

15.5 in

Package Weight

0.33 lb

Package Width

5 in

Width

0.15 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Pallet Quantity

99999